7EN02-0443-00

Interpreting IP network services data

Click Diagnostics > Communication > IP Network Services.

Modbus TCP Port data

Parameter

Description

Port Status

Status of the connected Ethernet port.

Opened TCP Connections

Number of active connections.

NOTE: The maximum number of TCP connections supported is 32.

Received Messages

Number of messages received.

Transmitted Messages

Number of messages transmitted.

Modbus TCP Port Connections data

Parameter

Description

Remote IP

Remote IP address.

Remote Port

Remote port number.

Local Port

Local port number.

Transmitted Messages

Number of messages transmitted.

Received Messages

Number of messages received.

Sent Errors

Number of error messages sent.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?