7EN02-0443-00

Diagnostic codes

If the combination of the backlight and the error / alert icon indicates an error or an abnormal situation, navigate to the diagnostics screen and find the diagnostics code. If the problem persists after following the instructions in the table, please contact Technical Support.

Diagnostic code

Description

Possible solution

LCD display not visible.

Check and adjust LCD contrast / backlight setting.

Push buttons do not function.

Restart the meter by powering off and powering on again.

101, 102

Metering stops due to internal error. Total energy consumption is displayed.

Enter the configuration mode and implement Reset Config.

201

Metering continues. Mismatch between frequency settings and frequency measurements.

Correct frequency settings according to the nominal frequency of the power system.

202

Metering continues. Mismatch between wiring settings and wiring inputs.

Correct wiring settings according to wiring inputs.

203

Metering continues. Phase sequence reversed.

Check wire connections and correct wiring settings, if needed.

205

Metering continues. Date and time have been reset due to loss of power.

Set date and time.

206

Metering continues. Pulse is missing due to overload on energy pulse output.

Check the energy pulse output settings.

207

Metering continues. Abnormal internal clock function.

Restart the meter by powering off and powering on again then reset the date and time.

301

Internal communication error

Check for proper Ethernet cable connection. If the diagnostic code persists for more than 2 minutes, contact Technical Support.

303

IP conflict

Check the duplicate IP in the network and assign unique IP for each meter.

304

IP not set (default IP)

Assign the meter with unique IP.

Unavailability of webpages due to multiple user account logins

Wait for 10 s to re-login.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?