7EN02-0443-00

Configuring the data logging parameters

Configure the Data Log 01 to Data Log 16 parameters using the Data Logging screen.
  1. Double-click the Data Logging folder to open the dialog showing the list of parameters.
  2. Double-click the Data Log # parameter to open its setup dialog.
  3. Choose the parameters you need to modify and click Edit.

    Parameters

    Options

    Description

    Status

    Disable

    Enable (Default)

    Enable or disable the status of the data log parameter.

    Mode

    Circular (Default)

    Fill and Hold

    Select the mode of data logging.

    Interval

    seconds

    10 to 4500

    (Default: 900)

    Select the data logging interval in minutes or seconds.

    minutes

    1 to 75

    (Default: 15)

    Channel

    kWh Net (Default), kWh Import (Default), kWh Export (Default), kVARh Q1 (Default), kVARh Q2 (Default), kVARh Q3 (Default), kVARh Q4 (Default), kVAh Net (Default), kVAh Import (Default), kVAh Export (Default), kW Total (Default), kVAR Total (Default), kVA Total (Default), PF Total (Default), Volts L-L Avg (Default), Volts L-N Avg (Default), Current Avg ,Frequency, kW Present Demand, kVAR Present Demand, kVA Present Demand, kW Max Present Demand, kVAR Max Present Demand, kVA Max Present Demand, Pulse Count 1, Pulse Count 2, kWh Import A, kWh Import B, kWh Import C, kWh Export A, kWh Export B, kWh Export C, kVARh Q1 A, kVARh Q1 B, kVARh Q1 C, kVARh Q2 A, kVARh Q2 B, kVARh Q2 C, kVARh Q3 A, kVARh Q3 B, kVARh Q3 C, kVARh Q4 A, kVARh Q4 B, kVARh Q4 C, kVAh Import A, kVAh Import B, kVAh Import C, kVAh Export A, kVAh Export B, kVAh Export C, kW A, kW B, kW C, kVAR A, kVAR B, kVAR C, kVA A, kVA B, kVA C, Power Factor A, Power Factor B, Power Factor C, Voltage A-B, Voltage B-C, Voltage A-C, Voltage A-N, Voltage B-N, Voltage C-N, Current A, Current B, Current C

    Select the parameters available to include in the data log.

    NOTE: By default, 16 parameters are assigned in data logging channel.

  4. Click OK, and then click Send to save your changes to the meter.
    NOTE: When changes are not saved to the meter, the status bar on the bottom left screen shows Download Incomplete.
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?