Accessing the meter webpages using device IP address
-
The webpages are accessed through the meter’s Ethernet port so it must be configured properly.
-
It is mandatory to change the default password when you access the webpages for the first time. You cannot browse through the webpages without the default password change.
-
The password must contain between 8 and 16 characters with at least 1 number, 1 capital letter and 1 special character.
- Open the web browser and type the IP in the address field
based on the following modes and press Enter:
- DHCP mode (Default): Use the IP address which is automatically assigned.
- Other than DHCP mode: Use the default IP [169.254.YY.ZZ]
based on the MAC address (first time access) or the IP address set
by the user.NOTE:
-
YY.ZZ are the last 2 bytes of the meter’s MAC address. For example, a meter with MAC address 00-B0-D0-86-BB-F7 (hexadecimal) or 0-176-208-134-187-247 (decimal), set the IP address as 169.254.187.247.
-
For the meter with the MAC address 00-B0-D0-86-02-12 (hexadecimal) or 0-176-208-134-02-18 (decimal), set the IP address as 169.254.2.18.
-
- Select the Language option from
the drop-down list for the meter webpages.
-
English
-
French
-
Russian
-
German
-
Spanish
-
Italian
-
Chinese
-
Portuguese
-
- Enter the User Name (default: Administrator) and Password (default:
MAC address which is unique for each meter).NOTE: Enter the MAC address of the meter without colon in capital letters (For example: if the MAC address of the meter is 00:80:f4:02:14:38, then password is 0080F4021438).
- Click Login.
- Use the main tabs and sub tabs to select and display the
meter's various webpages.NOTE: If the user session is inactive for a period of 10 minutes or more, the session gets timed-out and you need to re-login to access the webpages.
- Click Logout to exit the meter webpages.