Configuring the status input
- Press and hold
and
at the same time for 2 seconds.
- Use the
or
button to enter the meter Passcode (High) (Default is “0010”) and press
.
- Use the
button to scroll to S In and press
.
- Use the
or
button to scroll through the options and press
to confirm the new setting.
- Press
to save your changes to the meter.
Setting
Options
Description
S1
Mode
Input Status
Use for simple ON/OFF status inputs. The status inputs can be OF or SD signals of a circuit breaker.
Tariff Control
You can control the tariff either through communications, the internal clock or by 1 or 2 tariff inputs. Tariff control through the tariff inputs is performed by applying a proper combination of ON or OFF signal to the inputs. Each combination of ON or OFF signal results in the meter registering the energy in a particular tariff register.
S2
S1
Active tariff
0
0
Tariff 1
0
1
Tariff 2
1
0
Tariff 3
1
1
Tariff 4
NOTE: To select tariff control for S2, the S1 should be set to tariff control mode. If S1 is not set to tariff control mode, the tariff control option will not be available for S2.S2
Input Metering
-
Pulse(imp/unit): 1 to 1000
You can configure the meter in input metering modes to collect the pulses for WAGES application. To activate this function, set the input metering pulse frequency (pulse/unit). The meter counts the number of pulses and calculates the number of units. Pulse width or pulse stop less than 10 ms is invalid for pulse counting.
Partial Reset
Energy reset function resets energy by tariff. Reset is activated by an ON signal lasting for over 10 ms.
-