Configuring the LED mode
- Press and hold
and
at the same time for 2 seconds.
- Use the
or
button to enter the meter Passcode (High) (Default is “0010”) and press
.
- Use the
button to scroll to Led and press
.
- Use the
or
button to scroll through the options and press
to confirm the new setting.
- Press
to save your changes to the meter.
Setting
Options
Description
Mode
OFF
Off disables the LED completely.
Alarm
Alarm sets the LED for alarm notification. When configured for alarming, the LED also flashes (with 1 s ON and 1 s OFF) to indicate the meter has detected an alarm condition.
Energy
-
Pulses per K__h
-
1 to 9999999
-
-
Chan
-
ActImpExp
-
ReaImpExp
-
AppImpExp
-
Energy sets the LED for energy pulsing. When configured for energy pulsing, the LED emits pulses that are then used to determine the accuracy of the meter’s energy measurements. This setting is ignored when the LED mode is set to Alarm.
-
Pulses per K__h: This setting defines how many pulses are sent to the LED for every 1 kWh, 1 kVARh or 1 kVAh accumulated energy.
-
Channel: Select which accumulated energy channel to monitor and use for energy pulsing.
-