7EN02-0443-00

Meter description

 

A

Control power input (-, +)

 

B

Status inputs (C1/-, S1/+, C2/-, S2/+)

 

C

Operation LED (Green)

 

D

Alarm / Energy pulse LED (Orange)

 

E

Cancellation button

 

F

Confirmation button

 

G

Up button

 

H

Down button

 

I

Current inputs (I1+, I1-, I2+, I2-, I3+, I3-)

 

J

Voltage inputs (V1, V2, V3, Vn)

 

K

Relay output (NO ())

 

L

Display with white backlight

 

M

Ethernet port Link/Activity LED (Green)

 

N

Ethernet port Speed LED (Green)
(100 Mbps = Green / 10 Mbps = Off)

 

O

Three sealing points

 

P

Two sealable covers

NOTE: The sealable covers must be installed and sealed to the sealing points with the steel cable. Use steel cable with 1.6 mm (1/16 in) diameter and 152.4 mm (6 in) adjustable length for sealing.
     

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.