7EN02-0443-00

Configuring IP network services

  1. Click Settings > Communication > IP Network Services.
  2. Modify the parameters as required.
  3. Click Apply Changes.
    The warning message displays.
    NOTE: Make sure that you read and understand the message. Click Yes to apply the changes or click No to retain the existing settings.

    Parameter

    Values

    Description

    HTTP/Web

    Port

    1 to 65534

    (Default: 80)

    Set the port number of the HTTP/Web server.

    HTTPS

    Port

    1 to 65534

    (Default: 443)

    Set the port number of the HTTPS server.

    NOTE: HTTPS is enabled by default.

     

    Modbus TCP

    Enable

    1 to 65534

    (Default: 502)

    Enable or disable the Modbus/TCP service.

    Port

    Discovery

    Enable

    1 to 65534

    (Default: 5357)

    Enable or disable the DPWS service.

    Silent Mode

    Enable and disable the silent mode and also to set the port number.

    Port

    DNS

    Port

    1 to 65534

    (Default: 53)

    Set the port number of the DNS server.

    BACnet/IP Settings

    Enable

    Enable or disable the BACnet/IP communication with the meter.

    NOTE: Check the firewall settings if device is not discovering in BACnet tool.

    Port

    1024 to 65534

    (Default: 47808)

    Set the port number the meter uses for BACnet/IP communication.

    Device ID

    1 to 4194302

    (Default: 123)

    Set the ID of the meter on your BACnet network. The ID must be unique on the network.

    BBMD Enable

    Enable or disable the registration of a meter as a foreign device.

    BBMD Port

    1024 to 65534

    (Default: 47808)

    Set the port number that is used for communications with the BBMD.

    BBMD IP

    Set the IP address of the BACnet/IP BBMD device, if use a BBMD on the network. Contact your local network administrator for parameter values.

    BBMD TTL(sec)

    0 to 65534

    (Default: 0)

    Set the duration/time (in seconds) the BBMD keeps an entry for this device in its foreign device table.

    SNMP

    Enable

    Enable or disable the SNMP service.

    Listening Port

    1 to 65534

    (Default: 161)

    Set the listening and notification ports.

    Notification Port

    1 to 65534

    (Default: 162)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.