Configuring the alarm parameters
The active alarm list holds 20 events at a time. The list works as a circular buffer, replacing old events as new events over 20 are entered into the active alarms list. The information in the active alarms list is volatile and re-initializes when the meter resets.
The alarm history log holds 20 events. The log also works as a circular buffer, replacing old events with new event. The information in the alarm history log is non-volatile and is retained when the meter resets.
- Press and hold
and
at the same time for 2 seconds.
- Use the
button to scroll to Alarm and press
.
- Use the
or
button to enter the meter Passcode (Low) (Default is “0000”) and press
.
- Use the
or
button to scroll through the settings and press
to confirm the new setting.
- Press
to save your changes to the meter.
Setting
Options
Description
Comon
- Trigger Delay(s)
- 0 to 999999
Set the trigger delay in seconds and drop out percent (%) for all the alarm parameters.
- Dropout Percent(%)
- 0 to 99
IOver
Disable
—
Enable or disable the over current alarm.
Enable
-
Pick Up Point(A)
0 to 9999999
IUnder
Disable
—
Enable or disable the under current alarm.
Enable
-
Pick Up Point(A)
0 to 9999999
VOver
Disable
—
Enable or disable the over voltage alarm of V L-N.
Enable
-
Pick Up Point(V)
0 to 9999999
VUnder
Disable
—
Enable or disable the under voltage alarm of V L-N.
Enable
-
Pick Up Point(V)
0 to 9999999
UOver
Disable
—
Enable or disable the over voltage alarm of V L-L.
Enable
-
Pick Up Point(V)
0 to 9999999
UUnder
Disable
—
Enable or disable the under voltage alarm of V L-L.
Enable
-
Pick Up Point(V)
0 to 9999999
POver
Disable
—
Enable or disable the over power active alarm.
Enable
-
Pick Up Point(kW)
-9999999 to +9999999
PUnder
Disable
—
Enable or disable the under power active alarm.
Enable
-
Pick Up Point(kW)
-9999999 to +9999999
QOver
Disable
—
Enable or disable the over power reactive alarm.
Enable
-
Pick Up Point(kVAR)
-9999999 to +9999999
SOver
Disable
—
Enable or disable the over power apparent alarm.
Enable
-
Pick Up Point(kVA)
0 to 9999999
PFLed
Disable
—
Enable or disable the leading power factor alarm.
Enable
-
Pick Up Point
-
-1 to +1
-
Lead/Lag
-
Lead
-
Lag
PFLag
Disable
—
Enable or disable the lagging power factor alarm.
Enable
-
Pick Up Point
-
-1 to +1
-
Lead/Lag
-
Lead
-
Lag
DMD P
Disable
—
Enable or disable the active power demand alarm.
Enable
-
Pick Up Point(kW)
0 to 9999999
DMD S
Disable
—
Enable or disable the apparent power demand alarm.
Enable
-
Pick Up Point(kVA)
0 to 9999999
PhLos
Disable
—
Enable or disable the phase loss alarm.
Enable
-
Pick Up Point(V)
0 to 9999999
FOver
Disable
—
Enable or disable the over frequency alarm.
Enable
-
Pick Up Point(Hz)
0 to 9999999
FUnder
Disable
—
Enable or disable the under frequency alarm.
Enable
-
Pick Up Point(Hz)
0 to 9999999