7EN02-0443-00

Configuring IP

NOTE: When the IP is changed, it takes 30 s for communication to restart with the new IP.
  1. Click Settings > Communication > IP Configuration.
  2. Modify the parameters as required.
  3. Click Apply Changes.
    The warning message displays.
    NOTE: Make sure that you read and understand the message. Click Reboot to apply the changes or click No to retain the existing settings.

    Parameter

    Description

    IPV4

    Automatic

    • DHCP

    • BOOTP

    Select the mode for assigning IPv4 parameters. Obtain IPv4 parameters automatically using BOOTP or DHCP.

    NOTE: By default, the meter is set to DHCP mode. You need to access the webpages to change the default DHCP mode to other mode (Refer to Accessing the meter webpages using device IP address).

    Manual

    IPv4 Address

    Enter the static IP address.

    Subnet Mask

    Enter the Ethernet IP subnet mask address of your network.

    Default Gateway

    Enter the gateway (router) IP address used for Wide Area Network (WAN) communication.

    IPV6

    Enable

    Defines the IPv6 configuration.

    IPv6 Link-local Address

    Displays the IP address in IPv6 format. You can use this IP address to open the meter webpages.

    DNS

    Obtain DNS Servers Automatically via DHCP/BOOTP

    Defines the dynamic behaviour of the DNS server address configuration. Used to obtain the IP address from the DNS server automatically.

    NOTE: Domain Name System (DNS) is the naming system for computers and devices connected to a local area network (LAN) or the Internet.

    Manual

    Primary DNS Server

    Defines the IPv4 address of the primary DNS server.

    Secondary DNS Server

    Defines the IPv4 address of the secondary DNS server. Used to perform a DNS resolution when the resolution fails with the primary DNS server.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?