7EN02-0443-00

Configuring the alarm parameters

Configure the alarm parameters using the Alarming screen.
NOTE: By default, all alarms are disabled.
  1. Double-click on Alarming to open the dialog setup.
  2. Select the Standard alarm and click Edit to open Standard Alarm Setup dialog.
  3. Select an alarm parameter from the list and edit the settings.

    Parameters

    Options

    Description

    Global Settings

    Setpoint Dropout (%)

    0 to 99

    (Default: 0)

    Set the drop out percent (%) for all the alarm parameters.

    Time Delay (secs)

    0 to 999999

    (Default: 3)

    Set the trigger delay in seconds for all the alarm parameters.

    Outputs

    Available Channels

    Assigned Channels

    Select the output from the available channels. Assigned channels that are already in use are not available for association. Expand each assigned channel to view its existing associations. You may need to disconnect existing associations on other screens to make a channel available.

    NOTE: Alarms can be associated with multiple channels, and a single channel can have multiple alarms associated with it.

    Over Phase Current

    Enable

    Enable or disable the over phase current alarm.

    Setpoint Pickup (A)

    0 to 9999999

    Under Phase Current

    Enable

    Enable or disable the under phase current alarm.

    Setpoint Pickup (A)

    0 to 9999999

    Over Voltage L-L

    Enable

    Enable or disable the over voltage L-L alarm.

    Setpoint Pickup (V)

    0 to 9999999

    Under Voltage L-L

    Enable

    Enable or disable the under voltage L-L alarm.

    Setpoint Pickup (V)

    0 to 9999999

    Over Voltage L-N

    Enable

    Enable or disable the over voltage L-N alarm.

    Setpoint Pickup (V)

    0 to 9999999

    Under Voltage L-N

    Enable

    Enable or disable the under voltage L-N alarm.

    Setpoint Pickup (V)

    0 to 9999999

    Over Active Power

    Enable

    Enable or disable the over active power alarm.

    Setpoint Pickup (kW)

    -9999999 to +9999999

    Over Reactive Power

    Enable

    Enable or disable the over reactive power alarm.

    Setpoint Pickup (kVAR)

    -9999999 to +9999999

    Over Apparent Power

    Enable

    Enable or disable the over apparent power alarm.

    Setpoint Pickup (kVA)

    0 to 9999999

    Leading True PF

    Enable

    Enable or disable the leading true power factor alarm.

    Setpoint Pickup

    -1 to +1

    Lagging True PF

    Enable

    Enable or disable the lagging true power factor alarm.

    Setpoint Pickup

    -1 to +1

    Over Present Active Power Demand

    Enable

    Enable or disable the over present active power demand alarm.

    Setpoint Pickup (kW)

    0 to 9999999

    Over Present Apparent Power Demand

    Enable

    Enable or disable the over present apparent power demand alarm.

    Setpoint Pickup (kVA)

    0 to 9999999

    Under Active Power

    Enable

    Enable or disable the under active power alarm.

    Setpoint Pickup (kW)

    -9999999 to +9999999

    Phase Loss

    Enable

    Enable or disable the phase loss alarm.

    Setpoint Pickup

    0 to 9999999

    Over Frequency

    Enable

    Enable or disable the over frequency alarm.

    Setpoint Pickup (Hz)

    0 to 9999999

    Under Frequency

    Enable

    Enable or disable the under frequency alarm.

    Setpoint Pickup (Hz)

    0 to 9999999

  4. Click OK, and then click Send to save your changes to the meter.
    NOTE: When changes are not saved to the meter, the status bar on the bottom left screen shows Download Incomplete.
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?