7EN02-0443-00

Configuring IP filtering

IP filtering activates IP address filtering and assigns designated level of access for IP clients connected to meter.
NOTE: By default, Enable IP Filtering option is enabled (read-only access).
  1. Click Settings > Communication > IP Filtering.
  2. In the IP Filtering Exception List section, click Add Exception.
  3. In the IP Address / Range box, enter the IP address and select the access from the Access Level drop-down list.
  4. Click Add.
  5. Click Apply Changes to save your changes to the meter.

    Parameter

    Description

    IP Filtering

    Enable IP Filtering

    Enable IP address filtering and assign the designated level of access.

    IP Filtering Global Access List

    Edit IP Filtering Rules

    IP Address / Range

    The IPv4 or IPv6 address fields are editable, except for the anonymous IP address field, which is indicated by asterisks.

    NOTE: If IP filtering is enabled, anonymous IP addresses can only have read-only or no access; they cannot have full access.

    Access Level

    • None

    • Read-Only

    Define the access level for the corresponding IP addresses.

    IP Filtering Exception List

    Add IP Filtering Rules

    IP Address / Range

    Assign list of user-defined IP addresses to connected devices.

    NOTE: The maximum number of allowed IP address is 10.

    Access Level

    • None

    • Read-Only

    • Read-Write

    Define the access level for the corresponding IP addresses.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?