7EN02-0443-00

User accounts

The meter users are assigned user names and passwords. Each user is assigned with a role to access the webpages by the administrator.

There are two pre-defined user accounts:

  • Administrator (default password is MAC address which is unique for each meter)

    NOTE: Enter the MAC address of the meter without colon in capital letters (For example: if the MAC address of the meter is 00:80:f4:02:14:38, then password is 0080F4021438).
  • Guest (default password is guest)

WARNING
POTENTIAL COMPROMISE OF SYSTEM AVAILABILITY, INTEGRITY, AND CONFIDENTIALITY
  • Change default passwords at first use to help prevent unauthorized access to device settings, controls, and information.
Failure to follow these instructions can result in death, serious injury, or equipment damage.

In a continuous effort to encourage users on the awareness about the cybersecurity best practices and the meters more cyber secure in their applications, the users are forced to change the default factory-set password to a complex password.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.