7EN02-0443-00

Interpreting Ethernet data

Click Diagnostics > Communication > Ethernet.

Ethernet Global Statistics

Parameter

Description

Frames Received OK

Number of frames received.

Frames Transmitted OK

Number of frames transmitted.

Reception Errors

Number of errors frame during reception.

Transmission Errors

Number of errors frame during transmission.

Ethernet Port 1 Statistics And Ethernet Port 2 Statistics

Parameter

Description

Link Speed

Operational speed (10 Mbps or 100 Mbit/s).

Duplex Mode

Current mode of operation (Full duplex or Half duplex).

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?