7EN02-0443-00

Configuring the LED pulsing parameters

Configure the values for the LED mode parameters using the LED Pulsing screen.
  1. Double-click on LED Pulsing.
  2. Select the Front Panel LED and click Edit to open its specific setup dialog.
  3. Choose the parameters you need to modify and click Edit.

    Parameters

    Options

    Description

    Control

    Off (Default)

    Alarm

    Energy

    In Off mode, the LED is completely disabled.

    In Alarm mode, the LED is set for alarm notification. When configured for alarming, the LED also flashes(with 1s ON and 1s OFF, to indicate that the meter has detected an alarm condition.

    In Energy mode, the LED is set for energy pulsing. When configured for energy pulsing, the LED emits pulses which are used to determine the accuracy of the meter’s energy measurements. This setting is ignored when the LED mode is set to Alarm.

    Parameter

    Active Energy Del+Rec (Default)

    Reactive Energy Del+Rec

    Apparent Energy Del+Rec

    Applicable only when the LED is set to Energy mode.

    Select the accumulated energy channel to monitor and utilize for energy pulsing.

    Pulse Rate

    1 to 9999999 (pulses/kWh / pulses/kVARh / pulses/kVAh)

    (Default: 500 pulses/kWh)

    Applicable only when the LED is set to Energy mode.

    This setting determines the frequency of pulses sent to the LED for each 1 kWh, 1 kVARh, or 1 kVAh of accumulated energy.

  4. Click OK, and then click Send to save your changes to the meter.
    NOTE: When changes are not saved to the meter, the status bar on the bottom left screen shows Download Incomplete.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.