Bus Section Coupler (BSC) - Bus Section Riser (BSR) Cubicles
Figure 3
BSC-BSR Cubicles
Table 6 BSC-BSR Cubicles Dimensions and Weights
|
Rated voltage (kV) |
Dimensions |
Rated current of cubicle (A) |
|||||
|---|---|---|---|---|---|---|---|
|
630 |
1250 |
2000 |
2500 |
3150 |
4000 (1) |
||
|
12/17.5 |
Width W (mm) |
650 |
650/800 |
800 |
1000 |
1000 |
1000 |
|
Cubicle height H (mm)(2) |
2240 |
2240 |
2240 |
2240 |
2240 |
2240 |
|
|
Depth D (mm) |
1440 |
1440 |
1440 |
1440 |
1440 |
1640 |
|
|
Approximate weight (kg) of BSC(3) |
720 |
720/840 |
840 |
970 |
970 |
970 |
|
|
Approximate weight (kg) of BSR(3) |
480 |
480/630 |
630 |
750 |
750 |
750 |
|
|
Approximate maximum weight (kg) of CT(4) |
25 |
25 |
25 |
25 |
36 |
36 |
|
|
Approximate maximum weight (kg) of VT(5) |
23 |
23 |
23 |
23 |
23 |
23 |
|
|
24 |
Width W (mm) |
800 |
800 |
– |
1000 |
1000 |
– |
|
Cubicle height H (mm)(2) |
2400 |
2400 |
– |
2400 |
2400 |
– |
|
|
Depth D (mm) |
1860 |
1860 |
– |
1860 |
1860 |
– |
|
|
1120 |
1120 |
– |
1440 |
1440 |
– |
||
|
730 |
730 |
– |
960 |
960 |
– |
||
|
Approximate maximum weight (kg) of CT(4) |
25 |
25 |
– |
25 |
25 |
– |
|
|
Approximate maximum weight (kg) of VT(5) |
40 |
40 |
– |
40 |
40 |
– |
|
|
(1) With forced cooling. (2) This dimension excludes cable flanges as well as any compartments placed under the cubicle. (3) Maximum fully fitted weight of the cubicle including VCB. For above 1250 A VCB will be dispatches separately. Details of the VCB weight are provided in the VCB catalog. (4) 3 CTs per set. (5) 3 VTs per set. |
|||||||