Cubicle Fitted with Roofs
I/F Cubicle with Internal Exhaust
Figure 5
I/F Cubicle with Internal Exhaust
Table 8 I/F Cubicles with Internal Exhaust
|
Rated voltage (kV) |
Dimensions |
||||
|---|---|---|---|---|---|
|
7.2/12/17.5 |
Width W (mm) |
400 |
650 |
800 |
1000 |
|
Height H (mm) |
2240 |
2240 |
2240 |
2240 |
|
|
Height of Tunnel T (mm) |
473 |
473 |
473 |
473 |
|
|
Height of the Absorber A (mm) |
255 |
255 |
255 |
255 |
|
|
24 |
Width W (mm) |
– |
– |
800 |
1000 |
|
Height H (mm) |
– |
– |
2400 |
2400 |
|
|
Height of Tunnel T (mm) |
– |
– |
420 |
420 |
|
|
Height of the Absorber A (mm) |
– |
– |
230 |
250 |
|
I/F Cubicle with External Exhaust
Figure 6
I/F Cubicle with External Exhaust
Table 9 I/F Cubicles with External Exhaust
|
Rated voltage (kV) |
Dimensions |
||
|---|---|---|---|
|
24 |
Width W (mm) |
800 |
1000 |
|
Height H (mm) |
2400 |
2400 |
|
|
Height of Tunnel T (mm) |
419 |
419 |
|