Busbar Metering and Earthing (BME) Cubicle
Table 7 BME Cubicles Dimensions and Weights
|
Rated voltage (kV) |
Dimensions |
Rated current of cubicle (A) |
|||
|---|---|---|---|---|---|
|
630 |
630 |
1250 |
1250 |
||
|
12/17.5 |
Width W (mm) |
650 |
800 |
650 |
800 |
|
Cubicle height H (mm)(1) |
2240 |
2240 |
2240 |
2240 |
|
|
Depth D (mm) |
1440 |
1440 |
1440 |
1440 |
|
|
Approximate weight (kg)(2) |
470 |
720 |
470 |
720 |
|
|
24 |
Width W (mm) |
800 |
800 |
800 |
1000 |
|
Cubicle height H (mm)(1) |
2400 |
2400 |
2400 |
2400 |
|
|
Depth D (mm) |
1860 |
1860 |
1860 |
1860 |
|
|
Approximate weight (kg)(2) |
700 |
700 |
700 |
910 |
|
|
(1) This dimension excludes cable flanges as well as any compartments placed under the cubicle. (2) Maximum fully fitted weight of cubicle without MTX. |
|||||