BQT6904400-03

Incomer-Feeder (I/F) Cubicle

Figure 2
I/F Cubicle


NOTE: The images shown here are for illustration purpose only.

Table 5 I/F Cubicles Dimensions and Weights

Rated voltage (kV)

Dimensions

Rated current of cubicle (A)

630

1250

2000

2500

3150

4000(1)

12/17.5

Width W (mm)

650

650/800

800

1000

1000

1000

Cubicle height H (mm)(2)

2240

2240

2240

2240

2240

2240

Depth D (mm)

1440

1440

1440

1440

1440

1640

Approximate weight (kg)(3)

800

800/920

920

1050

1050

1050

Approximate maximum weight (kg) of CT(4)

25

25

25

25

36

36

Approximate maximum weight (kg) of VT(5)

23

23

23

23

23

23

24

Width W (mm)

800

800

1000

1000

Cubicle height H (mm)(2)

2400

2400

2400

2400

Depth D (mm)

1860

1860

1860

1860

Approximate weight (kg)(3)

700

700

910

910

Approximate maximum weight (kg) of CT(4)

25

25

25

25

Approximate maximum weight (kg) of VT(5)

40

40

40

40

(1) With forced cooling.

(2) This dimension excludes cable flanges as well as any compartments placed under the cubicle.

(3) Maximum fully fitted weight of the cubicle including VCB. For above 1250 A VCB will be dispatches separately. Details of the VCB weight are provided in the VCB catalog.

(4) 3 CTs per set.

(5) 3 VTs per set.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?