NHA2779002-12

Feature summary

Parameter PM2110 PM2120 PM2130
Accuracy Class for Wh

Class 1

Class 1

Class 0.5S

Accuracy Class for VARh

1.0

1.0

1.0

Sampling rate per cycle 64 64 64
Current:
  • Per-phase and 3 phase average

  • Calculated neutral current

ü ü ü
Voltage:
  • V L-N - per-phase and 3 phase average

  • V L-L - per-phase and 3 phase average

ü ü ü
Power Factor
  • Per phase and 3 phase total

True PF

True PF

Displacement PF *

True PF

Displacement PF *

Frequency ü ü ü
Power:
  • Active power (kW) - Phase wise and total

  • Apparent power (kVA) - Phase wise and total

  • Reactive power (kVAR) - Phase wise and total

ü ü ü
3 Phase unbalance Current

Current

Voltage *

Current

Voltage *

Demand parameters (kW, kVA, kVAR, I)

  • Last demand

  • Present demand

  • Predictive demand

  • Peak demand: Timestamp for peak demand *

ü

(no timestamp)

ü ü

Energy: kWh, kVAh, kVARh (4 Quadrant)

  • Delivered (Import / Forward)

  • Received (Export / Reverse)

Delivered

Received

Delivered

Received

Total *

Net *

Last cleared (Old) *

Delivered

Received

Total *

Net *

Last cleared (Old) *

Meter On hours

Load Run hours

Power Interruptions

ü ü ü
THD:
  • Voltage L-N per phase

  • Voltage L-L per phase

  • Current per phase

ü ü ü
Individual Harmonics * Up to 15th individual harmonics Up to 31st individual harmonics
Min / Max with timestamp *
  • V L-L average

  • V L-N average

  • Current average

  • Frequency

  • Active power, Total

  • Apparent power, Total

  • Reactive power, Total

  • Power factor, Total

ü ü
RTC ü ü
Communication POP RS-485 Modbus RTU RS-485 Modbus RTU
Expandable Analog IO modules (1 input & 1 output) ü
Expandable Analog IO modules (2 inputs & 2 outputs) ü
Expandable Digital IO modules (2 inputs & 2 outputs) ü
Expandable Relay Output modules (2 digital input & 2 relay output) ü
Data Logging
  • Energy (W, VA, VAR): Delivered / Received

  • Power: Active / Apparent / Reactive (total)

  • Demand (W, VA, VAR, A): Last

ü
Retrofit (RtFt)

For configuring legacy communication data models

ü ü
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.