Specifications
For installation and wiring information, refer to the meter installation sheet.
Mechanical characteristics
| IP degree of protection (IEC 60529-1) |
Front display: IP54 (Upgrade to IP65 with optional accessory kit METSEIP65OP96X96FF) Meter body: IP30 |
| Panel thickness maximum | 6.0 mm (0.25 in) maximum |
| Mounting position | Vertical |
| Display type | LED display — 7 Segment |
| Keypad | 3 button |
| Front panel LED indicators |
Green LED (heartbeat / serial communications activity) Red LED (alarm / energy pulse output) |
| Weight | ~ 300 gms |
| Dimensions W x H x D | 96 x 96 x 73 mm max |
| Relay |
2 Form A electro-mechanical relay ( PM2130 only) |
Electrical characteristics
Measurement accuracy – PM2110 and PM2120
|
||
|
Measurement type |
Class of accuracy as per IEC 61557-12*: 2021 |
Error |
|
Active energy |
Class 1 (Class 1 as per IEC 62053-22: 2020, at In = 5 A nominal CT) |
±1% |
|
Reactive energy |
Class 2 (Class 2 as per IEC 62053-24: 2020, at In = 5 A nominal CT) |
±1% |
|
Apparent energy |
Class 1 at In = 5 A nominal CT |
±1% |
|
Active power |
Class 1 |
±1% |
|
Reactive power |
Class 1 |
±1% |
|
Apparent power |
Class 1 |
±1% |
|
Current |
Class 1 |
±0.5% |
|
Voltage (L-L) |
Class 1 |
±0.5% |
|
Voltage (L-N) |
Class 1 |
±0.5% |
|
Frequency |
Class 1 |
±0.05% |
|
Power factor |
Class 1 |
±0.01 Count |
|
THD and individual harmonics |
Class 5 |
±5% |
Measurement accuracy – PM2130
|
||
|
Measurement type |
Class of accuracy as per IEC 61557-12*: 2021 |
Error |
|
Active energy |
Class 0.5S (Class 0.5S as per IEC 62053-22: 2020, at In = 5 A nominal CT *) |
±0.5% |
|
Reactive energy |
Class 2 (Class 2 as per IEC 62053-24: 2020, at In = 5 A nominal CT) |
±1% |
|
Apparent energy |
Class 0.5 at In = 5 A nominal CT |
±0.5% |
|
Active power |
Class 0.5 |
±0.5% |
|
Reactive power |
Class 1 |
±1% |
|
Apparent power |
Class 0.5 |
±0.5% |
|
Current |
Class 0.5 |
±0.2% |
|
Voltage (L-L) |
Class 0.5 |
±0.2% |
|
Voltage (L-N) |
Class 0.5 |
±0.2% |
|
Frequency |
Class 0.05 |
±0.05% |
|
Power factor |
Class 0.5 |
±0.01 Count |
|
THD and individual harmonics |
Class 5 |
±5% |
Voltage inputs
|
Parameter |
Range |
|---|---|
| VT primary | 999 kV L-L max, starting voltage depends on VT ratio |
| V nominal | 277 V L-N / 480 V L-L |
| Measured V with full range |
35 - 480 V L-L (20 - 277 V L-N), CAT III 35 - 600 V L-L (20 - 347 V L-N), CAT II |
| Permanent overload | 750 V AC L-L |
| Impedance | ≥ 5 MΩ |
|
Rated impulse voltage |
6 kV for 1.2 μs |
| Frequency | 50 / 60 Hz nominal ± 5% |
| VA burden | < 0.2 VA at 240 V AC L-N |
|
Voltage terminal cable |
0.20 - 5.26 mm² (24 - 10 AWG) |
Current inputs
|
Parameter |
Range |
|---|---|
| CT ratings |
Primary adjustable 1 A to 32767 A Secondary 1 A or 5 A I-nominal |
| Measured current |
5 mA to 6 A |
|
Suppression current (to disregard negligible load) |
5 mA to 99 mA |
| Withstand | Continuous 12 A; 50 A at 10 sec/hr, 500 A at 1 sec/hr |
| Impedance | < 0.3 mΩ |
| Frequency | 50 / 60 Hz nominal |
| VA Burden | < 0.024 VA at 6 A |
|
Current terminal cable |
0.82 - 3.31 mm² (18 - 12 AWG) |
AC control power - PM2110 / PM2120
|
Parameter |
Range |
|---|---|
| Operating range | 44 - 277 V L-N ± 10% |
| Burden | < 6 VA at 277 V L-N |
| Frequency range | 45 - 65 Hz |
| Ride-through time |
100 ms at 120 V AC 400 ms at 230 V AC |
|
Control power cable |
0.20 - 5.26 mm² (24 - 10 AWG) |
AC control power - PM2130
|
Parameter |
Range |
|---|---|
| Operating range | 80 - 277 V L-N ± 10% |
| Burden | < 8 VA at 277 V L-N |
| Frequency range | 45 - 65 Hz |
| Ride-through time |
100 ms at 120 V AC (standalone device) 50 ms at 120 V AC with IO modules 400 ms at 230 V AC (standalone device) 250 ms at 230 V AC with IO modules |
|
Control power cable |
0.20 - 5.26 mm² (24 - 10 AWG) |
DC control power - PM2110/PM2120
|
Parameter |
Range |
|---|---|
| Operating range | 48 - 277 V DC ± 10% |
| Burden | < 2 W at 277 V DC |
| Ride-through time |
50 ms at 125 V DC |
DC control power - PM2130
|
Parameter |
Range |
|---|---|
| Operating range | 100 - 277 V DC ± 10% |
| Burden | < 3.3 W at 277 V DC |
| Ride-through time |
100 ms at 125 V DC (standalone device) 50 ms at 125 V DC with IO modules |
Displays update
|
Parameter |
Range |
|---|---|
| Instantaneous | 1 s |
| Demand | 15 s |
| Harmonics | 5 s |
Wiring configuration
| User programmable |
Configuration through both HMI and ION setup |
Configuration through only ION setup |
|---|---|---|
|
1ph 2W, L-N 1ph 2W, L-L 1ph 3W, L-L with N (2 phase) 3ph 3W, Delta, Ungrounded 3ph 4W, Wye Grounded |
3ph 3W, Delta, Corner Grounded 3ph 3W, Wye, Ungrounded 3ph 3W, Wye Grounded 3ph 3W, Wye, Resistance Grounded 3ph 4W, Open Delta, Center-Tapped 3ph 4W, Delta, Center-Tapped 3ph 4W, Wye, Ungrounded 3ph 4W, Wye, Resistance Grounded |
Digital I/O - PM2130
|
Parameter |
Range |
|---|---|
|
Isolation |
2.5 kV RMS |
|
Digital (Status) Input |
|
|
Voltage ratings |
ON 18 to 36 V DC |
|
OFF 0 to 4 V DC |
|
|
Digital Output |
|
|
Load voltage |
≤ 40 V DC |
|
Load current |
≤ 20 mA |
|
On resistance |
≤ 50 Ω |
|
Pulse duration for digital output * |
[ 20, 25, 50, 100 ] ms |
Analog I/O - PM2130
|
Parameter |
Range |
|---|---|
| Update rate | 1 s |
|
Analog Input |
|
|
Measurement scale |
4-20 mA |
|
Maximum source impedance |
> 500 Ω |
|
Analog Output |
|
|
Measurement scale |
4-20 mA |
| Load impedance | ≤ 600 Ω |
Relay - PM2130
|
Parameter |
Range |
|---|---|
|
Voltage ratings |
250 V AC / 2A |
|
24 V DC / 2A |
|
|
Output frequency |
0.5 Hz maximum (1 second ON / 1 second OFF) |
|
Switching current |
5A, 250 V AC / 30 V DC (cos φ=1), 100 k cycles 2A, 250 V AC / 30 V DC (cos φ=0.4), 100 k cycles 500 mA, 250 V AC / 30 V DC , 1 M cycles |
|
Whetting Voltage |
24V DC / 8 mA maximum |
|
Contact resistance |
50 mΩ |
Environmental characteristics
|
Operating temperature |
Meter: -25 to 70 °C (-13 to 158 °F) Display functions from -20 to -25 °C (-4 to -13 °F) with reduced performance |
|
Storage temperature |
-25 °C to +70 °C (-13 °F to 158 °F) |
|
Humidity rating |
5% to 95% RH at 50 °C (122 °F) (non-condensing) |
|
Pollution degree |
2 |
|
Altitude |
≤ 2000 m (6562 ft) CAT-III / 3000 m (9842 ft) CAT-II |
|
Location |
For indoor use in a stationary panel Must be permanently connected and fixed Not suitable for wet locations |
|
Product life |
≥ 10 years, 45 °C (113 °F) 60% RH |
EMC (electromagnetic compatibility)+3
|
Electrostatic discharge |
IEC 61000-4-2 |
|
Immunity to radiated field |
IEC 61000-4-3 |
|
Immunity to fast transients |
IEC 61000-4-4 |
|
Immunity to impulse waves |
IEC 61000-4-5 |
|
Conducted immunity |
IEC 61000-4-6 |
|
Immunity to magnetic field |
IEC 61000-4-8 |
|
Immunity to voltage dips |
IEC 61000-4-11 |
|
Emissions (IEC 61326-1) |
CISPR 22 Class A FCC Part 15 Class A |
+3 Tested as per IEC 61326-1 standard for Emission.
Safety
|
Europe |
CE, as per IEC 61010-1: 2010 / AM1: 2016, IEC 62052-31: 2015 and IEC 61326-1: 2020 |
|
US and Canada* |
cULus per UL 61010-1 Ed-3.1 CAN / CSA-C22.2 No. 61010-1 Ed-3.1, for 600 V AC |
|
Measurement category (Voltage and Current inputs) |
CAT III up to 480 V L-L CAT II up to 600 V L-L |
|
Overvoltage category (Control power) |
CAT III up to 277 V L-N ± 10% |
|
Dielectric |
As per IEC / UL* 61010-1 Ed-3.1 |
|
Protective Class |
Protective Class II Double insulated for user-accessible parts |
|
Other certification |
RCM* |
RS-485 communications
| Number of ports | 1 |
| Maximum cable length | 1000 m (3280 ft) |
| Maximum number of devices (unit loads) | Up to 32 devices on the same bus |
| Parity | Even, Odd, None (1 stop bit for Odd or Even parity; 2 stop bits for None) |
| Baud rate | 4800, 9600, 19200, 38400 |
| Isolation | 2.5 kV RMS, double insulated |
|
Cable type |
0.13 - 1.30 mm² (26 - 16 AWG) |
Pulse output
|
Pulse output (POP) |
Max 40 V DC, 20 mA Configurable pulse weight from 1 to 9999000 pulse / k_h (kWh, kVAh, or kVARh) |
Real-time clock
| Battery backup time |
3 years NOTE: When date and time is configured, and meter
is in off state.
|