PM2100 meter models and accessories
Meter models
| Model | Commercial reference | Description |
|---|---|---|
| PM2110 | METSEPM2110 | Class 1 panel mount LED meter with pulse output. |
| PM2120 | METSEPM2120 | Class 1 panel mount LED meter with RS-485 communication and odd harmonics up to 15th order. |
| PM2130 | METSEPM2130 | Class 0.5S panel mount LED meter with RS-485 communication and odd harmonics up to 31st order with IO support and data log and alarms. |
Meter accessories
| Model | Commercial reference | Description |
|---|---|---|
| 2 Channel Digital Input Output Module | METSEPM2KDGTLIO22 and METSEPM2KDGTLIO22D | Digital I/O module with 2 channel input and output. |
| 2 Channel Analog Input Output Module | METSEPM2KANLGIO22 and METSEPM2KANLGIO22D | Analog I/O module with 2 channel input and output. |
| 1 Channel Analog Input Output Module | METSEPM2KANLGIO11 and METSEPM2KANLGIO11D | Analog I/O module with single channel input and output. |
| 2 Channel Digital Input and Relay Output Module |
METSEPM2K2DI2RO and METSEPM2K2DI2ROD |
Relay Output with 2 channel digital input and relay output. |
See the PM2000 series catalog pages, available from www.se.com, or consult your local Schneider Electric representative for information about mounting adapters available for your meter.