DOCA0257EN-01

Technical Characteristics

Environmental Characteristics

Conforming to standards IEC/EN 60947-4-1
UL/CSA 60947-4-1
Product certifications IEC, UL*

Rated insulation voltage (Ui)

Conforming to IEC/EN 60947-1, overvoltage category III, degree of pollution 3

690 V
Rated impulse withstand voltage (Uimp)

Conforming to IEC/EN 60947-4-1

100–240 Vac/Vdc supply, digital inputs and digital outputs

4 kV

24 Vdc supply, inputs and outputs

0.8 kV

Communication circuits

0.8 kV

Current or voltage measurement circuit

6 kV

Short-circuit withstand

Conforming to IEC/EN 60947-4-1

100 kA

Climatic withstand Conforming to IEC/EN 60068-2-30

12 x 24 hour cycles

Conforming to IEC/EN 60070-2-11

48 h

Corrosion immunity

Atmosphere free from corrosive gases

 

Humidity

5–95%, non-condensing

 

Ambient air temperature around the device

Storage

-40 to +80 °C (-40 to +176 °F)

Operation

-20 to +70 °C (-4 to +158 °F)

Measured creepage distances

-
  • 5.10 mm (0.20 in.) on 250 V

  • 7.25 mm (0.28 in.) on 690 V

Flame resistance

Conforming to UL 94

960 °C (1760 °F)

(for parts supporting live components)

Conforming to IEC/EN 60695-2-12

650 °C (1202 °F)

(for other parts)

Shock resistance (1/2 sine wave, 11 ms)

Conforming to IEC/EN 60068-2-27*

15 gn

Vibration resistance

Conforming to IEC/EN 60068-2-63

5–300 Hz

  • 4 gn (plate mounted)

  • 1 gn (mounted on DIN rail)

Resistance to electrostatic discharge

Conforming to IEC/EN 61000-4-2

  • In open air: 8 kV - Level 3

  • On contact: 6 kV - Level 3

Immunity to radiated electromagnetic interference

Conforming to IEC 61000-4-3

10 V/m - Level 3

Immunity to fast transient

Conforming to IEC 61000-4-4

  • On supply and digital outputs: 2 kV - Level 2

  • Other circuits: 2kV - Level 1

Immunity to radioelectric fields*

Conforming to IEC/EN 61000-4-6

10 V - Level 3

Immunity to Dissipated Shock Waves

Conforming to IEC/EN 61000-4-5
  Common mode Differential mode
Digital outputs and supply 2 kV 1 kV
24 Vdc digital inputs 2 kV 1 kV

100–240 Vac/Vdc digital inputs

2 kV 1 kV

Voltage inputs

2 kV 1 kV

Communication

2 kV

Temperature sensor (IT1/IT2)

1 kV

Altitude Derating

  2000 m
(6562 ft)
3000 m
(9843 ft)
3500 m
(11483 ft)
4000 m
(13123 ft)
4500 m
(14764 ft)
Rated operational voltage (Ue) 1 0.93 0.87 0.8 0.7
Maximum operating temperature 1 0.93 0.92 0.9 0.88

Following are the details of derating based on altitude:

  • Up to 2000 m, there is no impact on the rated operating voltage or the maximum operating temperature.

  • Above 2000 m altitude, the derating begins and the percentage of derating is shown in the table above.

For example, if the product is installed between 2000 and 3000 m, the derating factor is 0.93, which means the values are 93% of the rated specifications. In this case, the rated operating voltage (Ue) changes from 100–265 V ac/dc to 100–246 V ac/dc, and the maximum operating temperature decreases from 70°C to 65°C.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.