DOCA0005EN-14

Digital input and output status information

NOTE: E denotes the extension bit; the hex value assumes E = 0.

Data format

Primary VIFE

Manufacturer specific VIFE

Description

bin

hex

bin

hex

03

E001 1011

1B

Digital input control mode:

  • 0 = Normal (Input Status)
  • 2 = Multi Tariff control
  • 3 = Input metering
  • 5 = All partial energy logs reset

05

E010 1111

2F

Pulse constant (pulses/unit)

02

E011 0010

32

Digital input status:

  • 0 = relay open
  • 1 = relay closed

NOTE: This information only applies if the digital input control mode is set to Input Status.

03

E011 0000

30

Digital input association with partial energy data reset

  • 0 = Digital input is not associated with the partial energy reset
  • 1 = Digital input is associated with the partial energy reset

03

E010 1100

2C

Energy pulse duration in milliseconds

NOTE: This information only applies if the digital output mode is set to energy pulsing.

05

E010 1110

2E

Pulse weight of the digital output

NOTE: This information only applies if the digital output mode is set to energy pulsing.

03

E001 1010

1A

Digital output control mode

  • 2 = for Alarm
  • 3 = for Pulse (kWh)
  • 0xFFFF = Disabled

03

E010 1101

2D

Digital output association with energy pulsing:

  • 0 = Digital output disabled
  • 1 = for Pulse (digital output is associated with active energy pulse output)

02

E011 0110

36

Digital output association with overload alarm:

  • 0x0000 = digital output disabled
  • 0x0100 = for Alarm (digital output is associated with the overload alarm)

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?