DOCA0005EN-14

Read Device Identification

The meters supports the Read Device Identification function with the mandatory objects Vendor Name, Product Code, Firmware Revision, Vendor URL, Product Range, Product Model and User Application Name.

Object ID

Name / Description

Length

Value

Note

0x00

Vendor Name

20

Schneider Electric

0x01

Product Code

20

Commercial reference

The ProductCode value is identical to the catalog number of each device

  • Ex: A9MEM3x55

0x02

Firmware Revision

06

XXX.YYY.ZZZ

0x03

Vendor URL

20

www.se.com

0x04

Product Range

20

iEM3000

0x05

Product Model

20

Product Model

Ex: A9MEM3x55

0x06

User Application Name

20

User configurable

Default = Product model

The Read Device ID codes 01, 02 and 04 are supported:

  • 01 = request to get basic device identification (stream access)

  • 02 = request to get regular device identification (stream access)

  • 04 = request to get one specific identification object (individual access)

The Modbus request and response are compliant with the Modbus Application Protocol Specification.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?