DOCA0005EN-14

2nd telegram information

Byte No

Size

Value

Description

1

1

68

Start character

2

1

F6

L-field, calculated from C field to last user data

3

1

F6

L-field, repeated

4

1

68

Start character

5

1

08

C-field, RSP_UD

6

1

X

A-field, address

7

1

72

CI-field, variable data respond, LSB first

8 – 11

4

XXXX

Identification number, 8 BCD digits

12 – 13

2

4CA3

Manufacturer: SCH

14

1

00

Version

15

1

02

Medium, 02 = Electricity

16

1

X

Number of accesses

17

1

00

Status

18 – 19

2

0000

Signature (0000 = no encryption)

20

1

07

DIF size, 64 Bit Integer

21

1

83

Energy

22

1

FF

VIF next byte is manufacturer specific

23

1

09

Export energy

24 – 31

8

XXXXXXXX

Total Active Energy Export

32

1

87

DIF size, 64 Bit Integer

33

1

87

DIFE: Unit1

34

1

40

Energy

35 – 42

8

03

Total Reactive Energy Import

43

1

XXXXXXXX

DIF size, 64 Bit Integer

44

1

87

DIFE:Unit 1

45

1

40

Energy

46

1

83

VIF next byte is manufacturer specific

47

1

FF

Export energy

48 – 55

8

09

Total Reactive Energy Export

56

1

XXXXXXXX

DIF size, 32 Bit Integer

57

1

04

Date/Time

58

1

ED

VIF next byte is manufacturer specific

59

1

FF

Energy Reset

60 – 63

4

0C

Energy Reset Date/Time

64

1

XXXX

DIF size, 64 Bit Integer

65

1

07

Energy

66

1

83

VIF next byte is manufacturer specific

67

1

FF

Partial energy

68 – 75

8

0D

Partial Active Energy Import

76

1

XXXXXXXX

DIF size, 64 Bit Integer

77

1

87

DIFE: Unit 1

78

1

40

Energy

79

1

83

VIF next byte is manufacturer specific

80

1

FF

Partial Energy

81 – 88

8

0D

Partial Reactive Energy Import

89

1

XXXXXXXX

DIF size, 64 Bit Integer

90

1

07

Energy

91

1

83

VIF next byte is manufacturer specific

92

1

FF

L1

93 – 100

8

01

Active Energy Delivered, L1

101

1

XXXXXXXX

DIF size, 64 Bit Integer

102

1

07

Energy

103

1

83

VIF next byte is manufacturer specific

104

1

FF

L2

105 – 112

8

02

Active Energy Delivered, L2

113

1

XXXXXXXX

DIF size, 64 Bit Integer

114

1

07

Energy

115

1

83

VIF next byte is manufacturer specific

116

1

FF

L3

117 – 124

8

03

Active Energy Delivered, L3

125

1

XXXXXXXX

DIF size, 32 Bit Integer

126

1

04

Date/Time

127

1

ED

VIF next byte is manufacturer specific

128

1

0E

Input metering reset

129 – 132

4

XXXX

Input Metering Accumulation Reset D/T

133

1

07

DIF size, 64 Bit Integer

134

1

FD

VIF extension

135

1

61

Input Metering Accumulation Channel 1

136 – 143

8

XXXXXXXX

Input Metering Channel 1 Value

144

1

03

DIF size, 24 Bit Integer

145

1

FF

VIF next byte is manufacturer specific

146

1

10

Energy Active Rate

147 – 149

3

XXX

Energy Active Rate, Number

150

1

87

DIF size, 64 Bit Integer

151

1

10

DIFE: Tariff 1

152

1

03

Energy

153 – 160

8

XXXXXXXX

Active Energy Delivered Rate 1

161

1

87

DIF size, 64 Bit Integer

162

1

20

DIFE: Tariff 2

163

1

03

Energy

164 – 171

8

XXXXXXXX

Active Energy Delivered Rate 2

172

1

87

DIF size, 64 Bit Integer

173

1

30

DIFE: Tariff 3

174

1

03

Energy

175 – 182

8

XXXXXXXX

Active Energy Delivered Rate 3

183

1

87

DIF size, 64 Bit Integer

184

1

80

DIFE: Tariff 4

185

1

10

DIFE: Tariff 4

186

1

03

Energy

187 – 194

8

XXXXXXXX

Active Energy Delivered Rate 4

195

1

04

DIF size, 32 Bit Integer

196

1

6D

Date/Time

197 – 200

4

XXXX

System date/time

201

1

03

DIF size, 24 Bit Integer

202

1

FF

VIF next byte is manufacturer specific

203

1

2C

Energy pulse duration

204 – 206

3

XXX

Value, Energy pulse duration

207

1

03

DIF size, 24 Bit Integer

208

1

FF

VIF next byte is manufacturer specific

209

1

2D

Digital output association

210 – 212

3

XXX

Value, Digital output association

213

1

05

DIF size, 32 Bit Real

214

1

FF

VIF next byte is manufacturer specific

215

1

2E

Pulse weight

216 – 219

4

XXXX

Value, Pulse weight

220

1

05

DIF size, 32 Bit Real

221

1

FF

VIF next byte is manufacturer specific

222

1

2F

Pulse constant

223 – 226

4

XXXX

Value, Pulse constant

227

1

03

DIF size, 24 Bit Integer

228

1

FF

VIF next byte is manufacturer specific

229

1

30

Digital input association

230 – 232

3

XXX

Value, Digital input association

233

1

03

DIF size, 24 Bit Integer

234

1

FD

VIF extension

235

1

1B

Digital input control mode

236 – 238

3

XXX

Value, Digital input control mode

239

1

02

DIF size, 16 Bit Integer

240

1

FF

VIF next byte is manufacturer specific

241

1

32

Digital input status

242 – 243

2

XX

Value, Digital input status

244

1

03

DIF size, 24 Bit Integer

245

1

FD

VIF extension

246

1

1A

Digital output control mode status

247 – 249

3

XXX

Value, Digital output control mode status

250

1

1F

DIF, more records will follow in next telegram

251

1

X

CS checksum, calculated from C field to last data

252

1

16

Stop character

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?