Configuration menu for iEM3135 / iEM3155 / iEM3165 / iEM3175 / iEM3335 / iEM3355 / iEM3365 / iEM3375
Section |
Parameter |
Options |
Description |
---|---|---|---|
Wiring |
Type |
|
Select the power system type the meter is wired to. |
Frequency |
Frequency |
|
Select the frequency of the electrical power system, in Hz. |
Date |
Date |
DD-MMM-YYYY |
Set the current date using the specified format. |
Time |
Time |
hh:mm |
Set the time using the 24-hour format. |
Multi Tariffs |
Control Mode |
|
Select the tariff control mode:
|
Overload Alarm |
Alarm |
|
Select whether or not the Overload Alarm is enabled:
|
Digital Output (Not available on iEM3175 / iEM3375 ) |
DO Function |
|
Select how the digital output functions:
|
Digital Input |
DI Function |
|
Select how the digital input functions:
|
LED Energy Pulse |
Energy |
|
Set the active energy and reactive energy. |
Communication (iEM3155 / iEM3355 ) |
Slave Address |
1 – 247 |
Set the address for this device. The address must be unique for each device in a communications loop. |
Baud Rate |
|
Select the speed for data transmission. The baud rate must be the same for all devices in a communications loop. |
|
Parity |
|
Select None if the parity bit is not used. The parity setting must be the same for all devices in a communications loop.
NOTE: Number of stop bits = 1.
|
|
Communication (iEM3135 / iEM3335 ) |
Primary Addr. |
0 – 255 |
Set the address for this device. The address must be unique for each device in a communications loop. |
Baud Rate |
|
Select the speed for data transmission. The baud rate must be the same for all devices in a communications loop. |
|
Communication (iEM3165 / iEM3365 ) |
MAC Addr. |
1 – 127 |
Set the address for this device. The address must be unique for each device in a communications loop. |
Baud Rate |
|
Select the speed for data transmission. The baud rate must be the same for all devices in a communications loop. |
|
Device ID |
0 – 4194303 |
Set the Device ID for this device. Make sure the Device ID is unique in your BACnet network. |
|
Com.Protection |
Com.Protection |
|
Protects selected settings and resets from configuration via communications. |
Contrast |
Contrast |
1 – 9 |
Increase or decrease the value to increase or decrease the display contrast. |
Password |
Password |
0 – 9999 |
Sets the password for accessing the meter configuration screens and resets. |
Reset Config |
Reset Config |
— |
Settings are reset to their defaults, except for Password. Meter restarts. |