DOCA0005EN-14

1PH4W Multi LN updates (iEM3155 / iEM3255 / iEM3355 )

Addition of each phase reactive energy import register

Address

Register

Action
(R/W/WC)

Size

Type

Units

Description

0xB047

45128

R

2

Float32

kVARh

Reactive Energy Delivered Phase A

0xB049

45130

R

2

Float32

kVARh

Reactive Energy Delivered Phase B

0xB04B

45132

R

2

Float32

kVARh

Reactive Energy Delivered Phase C

You can access each phase reactive energy import values using INT64 or Float 32 register format.

Addition of each phase name register

Address

Register

Action
(R/W/WC)

Size

Type

Units

Description

Default value

0xDEA7

57000

R

5

UTF8

Phase 1 Name

PH1 Eng Impt

0xDEAC

57005

R

5

UTF8

Phase 2 Name

PH2 Eng Impt

0xDEB1

57010

R

5

UTF8

Phase 3 Name

PH3 Eng Impt

Addition of one command to set the each phase name

Command Number

Action
(R/W/WC)

Size

Type

Units

Range

Description

6018

W

1

UInt16

(Reserved)

W

5

UTF8

String size ≤ 10

Phase 1 name Label

W

5

UTF8

String size ≤ 10

Phase 2 name Label

W

5

UTF8

String size ≤ 10

Phase 3 name Label

Addition to display: Each phase active/reactive values are added to HMI

NOTE: When the wiring configuration is 1PH4W Multi LN, the partial energy reset through Digital Input or Command is not possible.
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?