DOCA0005EN-14

3rd telegram information

Byte No

Size

Value

Description

1

1

68

Start character

2

1

F1

L-field, calculated from C field to last user data

3

1

F1

L-field, repeated

4

1

68

Start character

5

1

08

C-field, RSP_UD

6

1

X

A-field, address

7

1

72

CI-field, variable data respond, LSB first

8 – 11

4

XXXX

Identification Number, 8 BCD digits

12 – 13

2

4CA3

Manufacturer: SCH

14

1

00

Version

15

1

02

Medium, 02 = Electricity

16

1

X

Number of accesses

17

1

00

Status

18 – 19

2

0000

Signature (0000 = no encryption)

20

1

02

DIF size, 16 Bit Integer

21

1

FF

VIF next byte is manufacturer specific

22

1

34

Overload alarm setup

23 – 24

2

XX

Value, Overload alarm setup

25

1

05

DIF size, 32 Bit Real

26

1

FF

VIF next byte is manufacturer specific

27

1

FF

Pickup setpoint

28 – 31

4

35

Value, Pickup setpoint

32

1

XXXX

DIF size, 16 Bit Integer

33

1

02

VIF next byte is manufacturer specific

34

1

FF

Digital output associate

35 – 36

2

36

Value, Digital output associate

37

1

XX

DIF size, 16 Bit Integer

38

1

02

VIF next byte is manufacturer specific

39

1

FF

Activated status

40 – 41

2

37

Value, Activated status

42

1

XX

DIF size, 16 Bit Integer

43

1

02

VIF next byte is manufacturer specific

44

1

FF

Unacknowledged status

45 – 46

2

38

Value, Unacknowledged status

47

1

XX

DIF size, 32 Bit Integer

48

1

04

Date/Time

49

1

ED

VIF next byte is manufacturer specific

50

1

FF

Date time last alarm

51 – 54

4

39

Value, Date time last alarm

55

1

XXXX

DIF size, 32 Bit Real

56

1

05

VIF next byte is manufacturer specific

57

1

FF

Value last alarm

58 – 61

4

3A

Value last alarm

62

1

XXXX

DIF size, 48 Bit Integer

63

1

06

VIF next byte is manufacturer specific

64

1

FF

Meter operation time

65 – 70

6

20

Value, Meter operation time

71

1

XXXXXX

DIF size, 24 Bit Integer

72

1

03

VIF next byte is manufacturer specific

73

1

FF

Num of phases

74 – 76

3

21

Value, Num of phases

77

1

XXX

DIF size, 24 Bit Integer

78

1

03

VIF next byte is manufacturer specific

79

1

FF

Num of wires

80 – 82

3

22

Value, Num of wires

83

1

XXX

DIF size, 24 Bit Integer

84

1

03

VIF next byte is manufacturer specific

85

1

FF

Power System Configuration

86 – 88

3

23

Value, Power System Configuration

89

1

XXX

DIF size, 24 Bit Integer

90

1

03

VIF next byte is manufacturer specific

91

1

FF

Nominal Frequency

92 – 94

3

24

Value, Nominal Frequency

95

1

05

DIF size, 32 Bit Real

96

1

03

Energy

97 – 100

4

XXXX

Total Active Energy Import

101

1

05

DIF size, 32 Bit Real

102

1

83

Energy

103

1

FF

VIF next byte is manufacturer specific

104

1

09

Export energy

105 – 108

4

XXXX

Total Active Energy Export

109

1

85

DIF size, 32 Bit Real

110

1

40

DIFE: Unit1

111

1

03

Energy

112 – 115

4

XXXX

Total Reactive Energy Import

116

1

85

DIF size, 32 Bit Real

117

1

40

DIFE:Unit 1

118

1

83

Energy

119

1

FF

VIF next byte is manufacturer specific

120

1

09

Export energy

121 – 124

4

XXXX

Total Reactive Energy Export

125

1

05

DIF size, 32 Bit Real

126

1

83

Energy

127

1

FF

VIF next byte is manufacturer specific

128

1

0D

Partial energy

129 – 132

4

XXXX

Partial Active Energy Import

133

1

85

DIF size, 32 Bit Real

134

1

40

DIFE: Unit 1

135

1

83

Energy

136

1

FF

VIF next byte is manufacturer specific

137

1

0D

Partial Energy

138 – 141

4

XXXX

Partial Reactive Energy Import

142

1

05

DIF size, 32 Bit Real

143

1

83

Energy

144

1

FF

VIF next byte is manufacturer specific

145

1

01

L1

146 – 149

4

XXXX

Active Energy Delivered, L1

150

1

05

DIF size, 32 Bit Real

151

1

83

Energy

152

1

FF

VIF next byte is manufacturer specific

153

1

02

L2

154 – 157

4

XXXX

Active Energy Delivered, L2

158

1

05

DIF size, 32 Bit Real

159

1

83

Energy

160

1

FF

VIF next byte is manufacturer specific

161

1

03

L3

162 – 165

4

XXXX

Active Energy Delivered, L3

166

1

05

DIF size, 32 Bit Real

167

1

FD

VIF extension

168

1

61

Input Metering Accumulation Channel 1

169 – 172

4

XXXX

Input Metering Channel 1 Value

173

1

85

DIF size, 32 Bit Real

174

1

10

DIFE: Tariff 1

175

1

03

Energy

176 – 179

4

XXXX

Active Energy Delivered Rate 1

180

1

85

DIF size, 32 Bit Real

181

1

20

DIFE: Tariff 2

182

1

03

Energy

183 – 186

4

XXXX

Active Energy Delivered Rate 2

187

1

85

DIF size, 32 Bit Real

188

1

30

DIFE: Tariff 3

189

1

03

Energy

190 – 193

4

XXXX

Active Energy Delivered Rate 3

194

1

85

DIF size, 32 Bit Real

195

1

80

DIFE: Tariff 4

196

1

10

DIFE: Tariff 4

197

1

03

Energy

198 – 201

4

XXXX

Active Energy Delivered Rate 4

202

1

03

DIF size, 24 Bit Integer

203

1

FF

VIF next byte is manufacturer specific

204

1

25

Number VTs

205 – 207

3

XXX

Value, Number VTs

208

1

05

DIF size, 32 Bit Real

209

1

FF

VIF next byte is manufacturer specific

210

1

26

VT Primary

211 – 214

4

XXXX

Value, VT Primary

215

1

03

DIF size, 24 Bit Integer

216

1

FF

VIF next byte is manufacturer specific

217

1

27

VT Secondary

218 – 220

3

XXX

Value, VT Secondary

221

1

03

DIF size, 24 Bit Integer

222

1

FF

VIF next byte is manufacturer specific

223

1

28

Number CTs

224 – 226

3

XXX

Value, Number CTs

227

1

03

DIF size, 24 Bit Integer

228

1

FF

VIF next byte is manufacturer specific

229

1

29

CT Primary

230 – 232

3

XXX

Value, CT Primary

233

1

03

DIF size, 24 Bit Integer

234

1

FF

VIF next byte is manufacturer specific

235

1

2A

CT Secondary

236 – 238

3

XXX

Value, CT Secondary

239

1

03

DIF size, 24 Bit Integer

240

1

FF

VIF next byte is manufacturer specific

241

1

2B

VT connection type

242 – 244

3

XXX

Value, VT connection type

245

1

0F

DIF indicating that this is the last telegram

246

1

X

CS checksum, calculated from C field to last data

247

1

16

Stop character

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?