Meter overview: iEM3100 series
A |
Modbus communication port (iEM3150) |
|||
B |
Modbus communication LED (iEM3150) |
|||
C |
Display with white backlight for measurement and configuration |
|||
D |
Scroll through screens or a list of options |
|||
E |
Confirm entry or access more screens |
|||
F |
Cancel and go back to previous screen |
|||
G |
L1, L2, L3, N |
|||
H |
Energy pulse LED |
|||
I |
Status LED: on / off / error |
|||
J |
Sealing points (3) |
|||
K |
Sealable covers (2) |
|||
NOTE: The sealable covers must be installed and sealed to the sealing points
with the steel cable. Use steel cable with 1.6 mm (1/16 in) diameter
and 152.4 mm (6 in) adjustable length for sealing.
|
A |
Digital input (iEM3115 / iEM3135 / iEM3155 / iEM3165 / iEM3175) |
|||
B |
Digital output (iEM3135 / iEM3155 / iEM3165) |
|||
C |
M-Bus communication port (iEM3135) Modbus communication port (iEM3155 / iEM3165) LonWorks communication port (iEM3175) |
|||
D |
M-Bus communication LED (iEM3135) Modbus communication LED (iEM3155 / iEM3165) LonWorks communication LED (iEM3175) |
|||
E |
Display with white backlight for measurement and configuration |
|||
F |
Scroll through screens or a list of options |
|||
G |
Confirm entry or access more screens |
|||
H |
Cancel and go back to previous screen |
|||
I |
L1, L2, L3, N |
|||
J |
Energy pulse LED |
|||
K |
Status LED: on / off / error |
|||
L |
LonWorks service pin (iEM3175) |
|||
M |
Pulse output (iEM3110) |
|||
N |
Sealing points (3) |
|||
O |
Sealable covers (2) |
|||
NOTE: The sealable covers must be installed and sealed to the sealing points
with the steel cable. Use steel cable with 1.6 mm (1/16 in) diameter
and 152.4 mm (6 in) adjustable length for sealing.
|