DOCA0005EN-14

Multi Tariff setup

Function profile

UCPT

Struct Members

Range / Options

Description

nciCfgCommTariff

UCPTTariffMode

0, 1

Set Multi Tariff control mode to Disabled or by Communication

  • 0 = Disabled
  • 1 = by Communication
NOTE: To configure the Multi Tariff feature to be controlled by the digital input or device clock, use the HMI.

nciCfgTariffSel

UCPTTariffSelect

1, 2, 3, 4

Set the active tariff

  • 1 = Rate A (tariff 1)
  • 2 = Rate B (tariff 2)
  • 3 = Rate C (tariff 3)
  • 4 = Rate D (tariff 4)
NOTE: You can only set the tariff using this method if the Tariff Mode is set to by Communication.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?