Configuration menu for iEM3250
Section |
Parameter |
Options |
Description |
---|---|---|---|
Wiring |
Type |
|
Select the power system type the meter is wired to. |
VT |
|
Select how many voltage transformers (VT) are connected to the electrical power system. |
|
CT |
|
Define how many current transformers (CT) are connected to the meter and which terminals they are connected to. |
|
CT & VT Ratio |
CT Secondary |
|
Select the size of the CT secondary, in Amps. |
CT Primary |
1 to 32767 |
Enter the size of the CT primary, in Amps. |
|
VT Secondary |
|
Select the size of the VT secondary, in Volts. |
|
VT Primary |
1 to 1000000 |
Enter the size of the VT primary, in Volts. |
|
Frequency |
Frequency |
|
Select the frequency of the electrical power system, in Hz. |
Date |
Date |
DD-MMM-YYYY |
Set the current date using the specified format. |
Time |
Time |
hh:mm |
Set the time using the 24-hour format. |
Communication |
Slave Address |
1 – 247 |
Set the address for this device. The address must be unique for each device in a communications loop. |
Baud Rate |
|
Select the speed for data transmission. The baud rate must be the same for all devices in a communications loop. |
|
Parity |
|
Select None if the parity bit is not used. The parity setting must be the same for all devices in a communications loop. NOTE: Number
of stop bits = 1.
|
|
Contrast |
Contrast |
1 – 9 |
Increase or decrease the value to increase or decrease the display contrast. |
Reset Config |
Reset Config |
— |
Settings are reset to their defaults, except for Password. Meter restarts. |