DOCA0005EN-14

Instantaneous measurements

NOTE: E denotes the extension bit; the hex value assumes E = 0.

Data format

DIFE

Primary VIF

Primary VIFE

Manufacturer-specific VIFE

Description

bin

hex

bin

hex

05

AE

E000 0001

01

Active power Phase 1

05

AE

E000 0010

02

Active power Phase 2

05

AE

E000 0011

03

Active power Phase 3

05

2E

Total active power

85

40

2E

Total reactive power

85

80 40

2E

Total apparent power

05

E100 1001

C9

E000 0001

01

Voltage L1-N

05

E100 1001

C9

E000 0010

02

Voltage L2-N

05

E100 1001

C9

E000 0011

03

Voltage L3-N

05

E100 1001

C9

E000 0100

04

Average voltage line-to-neutral

05

E100 1001

C9

E000 0101

05

Voltage L1-L2

05

E100 1001

C9

E000 0110

06

Voltage L2-L3

05

E100 1001

C9

E000 0111

07

Voltage L3-L1

05

E100 1001

C9

E000 1000

08

Average voltage line-to-line

05

E101 1100

DC

E000 0001

01

Phase 1 current

05

E101 1100

DC

E000 0010

02

Phase 2 current

05

E101 1100

DC

E000 0011

03

Phase 3 current

05

E101 1100

DC

E000 0000

00

Average current

05

E000 1010

0A

Total power factor

05

E000 1011

0B

Frequency

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?