DOCA0005EN-14

Multi Tariff setup

NOTE: E denotes the extension bit; the hex value assumes E = 0.

SND_UD code

Data format

Manufacturer specific VIFE

Range/Options

Description

bin

hex

00

02

E001 0001

11

0,1

Set Multi Tariff control mode to Disabled or by Communication:

  • 0 = Disabled
  • 1 = by Communication

NOTE: To configure the Multi Tariff feature to be controlled by the digital input or device clock, use the HMI.

00

02

E001 0000

10

1, 2, 3, 4

Set the active tariff:

  • 1 = Rate A (tariff 1)
  • 2 = Rate B (tariff 2)
  • 3 = Rate C (tariff 3)
  • 4 = Rate D (tariff 4)

NOTE: You can only set the tariff using this method if the Tariff Mode is set to by Communication.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?