DOCA0005EN-14

Viewing meter data using the M-Bus tool

NOTE: The software version of M-Bus Meter Config tool is V3.0.

You can use two modes to view data from the device:

  • Automatic mode: Select the update interval from the Interval dropdown list.

  • Manual mode: Press Req_UD2 to request data from the meter.

To switch modes, select Setup > Monitor then select the mode you want to use.

The tool has the following tabs for viewing meter information:

Tab name

Description

Meter Info

This tab provides basic information about the meter (for example, model and serial number) and any active error codes. Click Clear to remove the error codes from the display.

This does not resolve the errors.

Energy Measure

This tab provides total and partial energy, energy per phase and energy by tariff information, as well as input accumulations and the date and time of the last input metering and partial energy resets.

RMS Measure

This tab provides power, current, and voltage values as well as frequency and power factor information.

Meter Status

This tab provides information on the settings and status of the digital input, digital outputs and alarms as well as existing power system settings.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?