DOCA0005EN-14

Meter overview: iEM3200 series

iEM3250

iEM3200

iEM3250 / iEM3200

 

A

Modbus communication port (iEM3250)

 

B

Modbus communication LED (iEM3250)

 

C

Display with white backlight for measurement and configuration

 

D

Scroll through screens or a list of options

 

E

Confirm entry or access more screens

 

F

Cancel and go back to previous screen

 

G

V1, V2, V3, Vn, I1, I2, I3

 

H

Energy pulse LED

 

I

Status LED: on / off / error

 

J

Sealing points (3)

 

K

Sealable covers (2)

 

NOTE: The sealable covers must be installed and sealed to the sealing points with the steel cable. Use steel cable with 1.6 mm (1/16 in) diameter and 152.4 mm (6 in) adjustable length for sealing.

iEM3235 / iEM3255 / iEM3265

iEM3215

iEM3210 / iEM3215 / iEM3235 / iEM3255 / iEM3265 / iEM3275

iEM3275

iEM3210

 

A

Digital input (iEM3215 / iEM3235 / iEM3255 / iEM3265 / iEM3275)

 

B

Digital output (iEM3235 / iEM3255 / iEM3265)

 

C

M-Bus communication port (iEM3235)

Modbus communication port (iEM3255 / iEM3265)

LonWorks communication port (iEM3275)

 

D

M-Bus communication LED (iEM3235)

Modbus communication LED (iEM3255 / iEM3265)

LonWorks communication LED (iEM3275)

 

E

Display with white backlight for measurement and configuration

 

F

Scroll through screens or a list of options

 

G

Confirm entry or access more screens

 

H

Cancel and go back to previous screen

 

I

V1, V2, V3, Vn, I1, I2, I3

 

J

Energy pulse LED

 

K

Status LED: on / off / error

 

L

LonWorks service pin (iEM3275)

 

M

Pulse output (iEM3210)

 

N

Sealing points (3)

 

O

Sealable covers (2)

 

NOTE: The sealable covers must be installed and sealed to the sealing points with the steel cable. Use steel cable with 1.6 mm (1/16 in) diameter and 152.4 mm (6 in) adjustable length for sealing.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?