LonWorks communications
Characteristic |
Value |
Meters |
|
---|---|---|---|
Number of ports |
1 |
iEM3175 / iEM3275 / iEM3375 |
|
Isolation |
3.75 kV rms |
||
Wire |
2.5 mm2/ 14 AWG shielded twisted pair |
||
Wire strip length |
7 mm / 0.28 in |
||
Torque |
0.5 Nm / 4.4 in·lb |