DOCA0005EN-14

1st telegram information

Byte No

Size

Value

Description

1

1

68

Start character

2

1

F4

L-field, calculated from C field to last user data

3

1

F4

L-field, repeated

4

1

68

Start character

5

1

08

C-field, RSP_UD

6

1

XX

A-field, address

7

1

72

CI-field, variable data respond, LSB first

8 – 11

4

XXXX

Identification number, 8 BCD digits

12 – 13

2

4CA3

Manufacturer: SCH

14

1

00

Version

15

1

02

Medium, 02 = Electricity

16

1

X

Number of accesses

17

1

X

Status

18 – 19

2

0000

Signature (0000 = no encryption)

20

1

0D

DIF size, special function

21

1

FD

VIF extension of VIF-codes

22

1

0A

Manufacturer name

23

1

12

String length

24 – 41

18

XXXXXXXXXXXXXXXXXX

Schneider Electric

42

1

0D

DIF size, special function

43

1

0D

VIF extension of VIF-codes

44

1

FD

Model

45 – 53

9

0C

Meter model

54

1

XXXXXXXXX

DIF size, special function

55

1

0D

VIF extension of VIF-codes

56

1

FD

Firmware version

57 – 64

8

0E

Meter Firmware version

65

1

XXXXXXXX

DIF size, 24 Bit Integer

66

1

03

VIF extension of VIF-codes

67

1

FD

Error flags

68 – 70

3

17

Error flags (Diagnostics active bitmaps(1))

71

1

XXX

DIF size, 32 Bit Real

72

1

05

VIF extension of VIF-codes

73

1

FD

Current

74

1

DC

VIF next byte is manufacturer specific

75

1

FF

L1

76 – 79

4

01

Current per phase,I1

80

1

XXXX

DIF size, 32 Bit Real

81

1

05

VIF extension of VIF-codes

82

1

FD

Current

83

1

DC

VIF next byte is manufacturer specific

84

1

FF

L2

85 – 88

4

02

Current per phase,I2

89

1

XXXX

DIF size, 32 Bit Real

90

1

05

VIF extension of VIF-codes

91

1

FD

Current

92

1

DC

VIF next byte is manufacturer specific

93

1

FF

L3

94 – 97

4

03

Current per phase,I3

98

1

XXXX

DIF size, 32 Bit Real

99

1

05

VIF extension of VIF-codes

100

1

FD

Current

101

1

DC

VIF next byte is manufacturer specific

102

1

FF

Average

103 – 106

4

00

Average current

107

1

XXXX

DIF size, 32 Bit Real

108

1

05

VIF extension of VIF-codes

109

1

FD

Voltage

110

1

C9

VIF next byte is manufacturer specific

111

1

FF

L1-L2

112 – 115

4

05

Voltage,L1-L2

116

1

XXXX

DIF size, 32 Bit Real

117

1

05

VIF extension of VIF-codes

118

1

C9

Voltage

119

1

FF

VIF next byte is manufacturer specific

120

1

06

L2-L3

121 – 124

4

XXXX

Voltage,L2-L3

125

1

05

DIF size, 32 Bit Real

126

1

FD

VIF extension of VIF-codes

127

1

C9

Voltage

128

1

FF

VIF next byte is manufacturer specific

129

1

07

L3-L1

130 – 133

4

XXXX

Voltage,L3-L1

134

1

05

DIF size, 32 Bit Real

135

1

FD

VIF extension of VIF-codes

136

1

C9

Voltage

137

1

FF

VIF next byte is manufacturer specific

138

1

08

L-L Average

139 – 142

4

XXXX

Average voltage, L -L

143

1

05

DIF size, 32 Bit Real

144

1

FD

VIF extension of VIF-codes

145

1

C9

Voltage

146

1

FF

VIF next byte is manufacturer specific

147

1

01

L1

148 – 151

4

XXXX

Voltage, L1

152

1

05

DIF size, 32 Bit Real

153

1

FD

VIF extension of VIF-codes

154

1

C9

Voltage

155

1

FF

VIF next byte is manufacturer specific

156

1

02

L2

157 – 160

4

XXXX

Voltage, L2

161

1

05

DIF size, 32 Bit Real

162

1

FD

VIF extension of VIF-codes

163

1

C9

Voltage

164

1

FF

VIF next byte is manufacturer specific

165

1

03

L3

166 – 169

4

XXXX

Voltage, L3

170

1

05

DIF size, 32 Bit Real

171

1

FD

VIF extension of VIF-codes

172

1

C9

Voltage

173

1

FF

VIF next byte is manufacturer specific

174

1

04

L-N, average

175 – 178

4

XXXX

Average, L-N

179

1

05

DIF size, 32 Bit Real

180

1

AE

Power

181

1

FF

VIF next byte is manufacturer specific

182

1

01

L1

183 – 186

4

XXXX

Power,L1

187

1

05

DIF size, 32 Bit Real

188

1

AE

Power

189

1

FF

VIF next byte is manufacturer specific

190

1

02

L2

191 – 194

4

XXXX

Power,L2

195

1

05

DIF size, 32 Bit Real

196

1

AE

Power

197

1

FF

VIF next byte is manufacturer specific

198

1

03

L3

199 – 202

4

XXXX

Power,L3

203

1

05

DIF size, 32 Bit Real

204

1

2E

Power

205 – 208

4

XXXX

Total power

209

1

85

DIF size, 32 Bit Real

210

1

40

DIFE: Unit 1

211

1

2E

Power

212 – 215

4

XXXX

Reactive power

216

1

85

DIF size, 32 Bit Real

217

1

80

DIFE

218

1

40

DIFE: Unit 2

219

1

2E

Power

220 – 223

4

XXXX

Apparent power

224

1

05

DIF size, 32 Bit Real

225

1

FF

VIF next byte is manufacturer specific

226

1

0A

Power factor

227 – 230

4

XXXX

Power factor value

231

1

05

DIF size, 32 Bit Real

232

1

FF

VIF next byte is manufacturer specific

233

1

0B

Frequency

234 – 237

4

XXXX

Frequency value

238

1

07

DIF size, 64 Bit Integer

239

1

03

Energy

240 – 247

8

XXXXXXXX

Total Active Energy Import

248

1

1F

DIF, more records will follow in next telegram

249

1

X

CS checksum, calculated from C field to last data

250

1

16

Stop character

NOTE: Error flags illustrate:
  • 0 = Inactive
  • 1 = Active
  • Bit0 = Code 101
  • Bit1 = Code 102
  • Bit2 = Code 201
  • Bit3 = Code 202
  • Bit4 = Code 203
  • Bit5 = Code 204
  • Bit6 = Code 205
  • Bit7 = Code 206
  • Bit8 = Code 207

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?