DOCA0005EN-14

iEM3100 series: 63 A meters

Function

iEM3100 iEM3110 iEM3115 iEM3135 iEM3150 iEM3155 iEM3165 iEM3175

Direct measurement (up to 63 A)

Active Energy measurement accuracy class (total and partial kWh)

1

1

1

1

1

1

1

1

Four Quadrant Energy measurements

Electrical measurements (I, V, P, ...)

Multi Tariff

Controlled by internal clock

4

4

4

4

4

Controlled by digital input(s)

4

2

2

2

2

Controlled by communications

4

4

4

4

Measurement display (number of lines)

3

3

3

3

3

3

3

3

Digital inputs

Programmable (status, tariff control, or input monitoring)

1

1

1

1

Tariff control only

2

Digital outputs

Programmable (energy pulsing or overload alarm)

1

1

1

Pulse output only

1

Overload alarm

Communications

Modbus

LonWorks

M-Bus

BACnet

MID/MIR compliant

Width (18 mm module in DIN rail mounting)

5

5

5

5

5

5

5

5

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?