DOCA0005EN-14

Configuration menu for iEM3100 / iEM3110 / iEM3115 / iEM3300 / iEM3310

 

A

iEM3110 / iEM3115 / iEM3310

 

B

iEM3110 / iEM3310

 

C

iEM3115

     

Section

Parameter

Options

Description

Wiring

Type

  • 3PH3W
  • 3PH4W
  • 1PH2W L-N
  • 1PH2W L-L
  • 1PH3W L-L-N

Select the power system type the meter is wired to.

Frequency

Frequency

  • 50
  • 60

Select the frequency of the electrical power system, in Hz.

Date
(iEM3110 / iEM3115 / iEM3310 )

Date

DD-MMM-YYYY

Set the current date using the specified format.

Time
(iEM3110 / iEM3115 / iEM3310 )

Time

hh:mm

Use the 24-hour format to set the time.

Pulse Output
(iEM3110 / iEM3310 )

Pulse Constant
(imp/kWh)

  • 100
  • 200
  • 1000
  • 1
  • 10
  • 20

Set the pulses per kWh for the pulse output.

Pulse Width
(ms)

  • 50
  • 100
  • 200
  • 300

Set the pulse width (ON time).

Multi Tariffs
(iEM3115 )

Control Mode

  • Disable
  • by Digital Input
  • by Internal Clock

Select the tariff control mode:

  • Disable: the Multi Tariff function is disabled.

  • by Digital Input: the digital input is associated with the Multi Tariff function. A signal to the digital input changes the active tariff.

  • by Internal Clock: the device clock controls the active tariff. If you set the Control Mode to by Internal Clock, you must also configure the schedule. Set the time when each tariff period starts, using the 24 hour clock format (00:00 to 23:59). The start time of the next tariff is the end time of the current tariff. For example, T2 start equals the end of T1.

Contrast

Contrast

1 – 9

Increase or decrease the value to increase or decrease the display contrast.

Password
(iEM3110 / iEM3115 / iEM3310 )

Password

0 – 9999

Sets the password for accessing the meter configuration screens and resets.

Reset Config

Reset Config

Settings are reset to their defaults, except for Password. Meter restarts.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?