DOCA0005EN-14

Mechanical characteristics

Characteristic

Value

Meters

IP degree of protection

Front panel

IP40

iEM3100 / iEM3200 / iEM3300 series

Meter body

IP20

iEM3100 / iEM3200 series

Meter body except bottom wiring surface

IP20

iEM3300 series

Impact rating

IK08

iEM3100 / iEM3200 / iEM3300 series

Active energy display range

In kWh or MWh up to 99999999 MWh

iEM3200 series

In kWh: 8 + 1 digits up to 99999999.9

iEM3100 / iEM3300 series

Energy pulsing LED

(yellow *)

500 imp/k(W/VAR)h

iEM3100 series

5000 imp/k(W/VAR)h without consideration of transformer ratios

iEM3200 series

200 imp/k(W/VAR)h

iEM3300 series

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?