DOCA0005EN-14

Power system inputs: iEM3300 series

Characteristic

Value

Measured voltage

Wye: 100...277 V L-N, 173...480 V L-L ±20%

Delta: 173...480 V L-L ±20%

Maximum current

125 A

Measured current

1 A to 125 A

Overload

332 V L-N or 575 V L-L

Voltage impedance

6 MΩ

Current impedance

< 0.2 mΩ

Frequency

50 / 60 Hz ±10%

Measurement category

III

Minimum wire temperature rating required

105 °C (221 °F)

Burden

< 10 VA at 125 A

Wire

50 mm2 / 1 AWG

(Recommended: Copper wire with a compatible copper lug)

Wire strip length

13 mm / 0.5 in

Torque

3.5 Nm / 30.9 in·lb

Withstand

125 A continuous, 320 A at 10 sec/hr

Impulse voltage

6 kV for 1.2 μs

Utilization category

UC3

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?