DOCA0005EN-14

iEM3200 series: 1 A / 5 A meters

Function

iEM3200 iEM3210 iEM3215 iEM3235 iEM3250 iEM3255 iEM3265 iEM3275

Measurement inputs through CTs (1 A, 5 A)

Measurement inputs through VTs

1 A: Active Energy measurement accuracy class (total and partial kWh)

1

1

1

1

1

1

1

1

5 A: Active Energy measurement accuracy class (total and partial kWh)

0.5S

0.5S

0.5S

0.5S

0.5S

0.5S

0.5S

0.5S

Four Quadrant Energy measurements

Electrical measurements (I, V, P, ...)

Multi Tariff

Controlled by internal clock

4

4

4

4

4

Controlled by digital input(s)

4

2

2

2

2

Controlled by communications

4

4

4

4

Measurement display (number of lines)

3

3

3

3

3

3

3

3

Digital inputs

Programmable (status, tariff control, or input monitoring)

1

1

1

1

Tariff control only

2

Digital outputs

Programmable (energy pulsing or overload alarm)

1

1

1

Pulse output only

1

Overload alarm

Communications

Modbus

LonWorks

M-Bus

BACnet

MID/MIR compliant

Width (18 mm module in DIN rail mounting)

5

5

5

5

5

5

5

5

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?