DOCA0005EN-14

iEM3300 series: 125 A meters

Function

iEM3300 iEM3310 iEM3335 iEM3350 iEM3355 iEM3365 iEM3375

Direct measurement (up to 125 A)

Active Energy measurement accuracy class (total and partial kWh)

1

1

1

1

1

1

1

Four Quadrant Energy measurements

Electrical measurements (I, V, P, ...)

Multi Tariff

Controlled by internal clock

4

4

4

4

Controlled by digital input(s)

2

2

2

2

Controlled by communications

4

4

4

4

Measurement display (number of lines)

3

3

3

3

3

3

3

Digital inputs (programmable for status, tariff control, or input monitoring)

1

1

1

1

Digital outputs

Programmable (energy pulsing or overload alarm)

1

1

1

Pulse output only

1

Overload alarm

Communications

Modbus

LonWorks

M-Bus

BACnet

MID/MIR compliant

Width (18 mm module in DIN rail mounting)

7

7

7

7

7

7

7

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?