DOCA0005EN-14

Configuring the meter using the M-Bus tool

  1. Select Setup > Config to switch to configuration mode.
  2. Set the values that you want to change then click Send for that value or section. For example, to change the nominal frequency, select a different value from the list then click Send in Set Wiring.

    Some values may be unavailable based on existing settings.

    NOTE: If Com. Protection is enabled, you may receive a message that the configuration failed. Use the HMI to either: 1) configure the meter, or 2) disable Com. Protection then configure the meter using the tool.

    The configuration screen has the following sections:

    Section

    Description

    Set Wiring

    Configure power system settings (for example, power system configuration and nominal frequency).

    Set Digital Input

    Set the digital input mode and pulse constant.

    Set Digital Output

    Enable / disable the digital output and set the control mode, pulse weight and duration.

    Set Multi Tariff

    Disable the Multi Tariff feature or set the control mode to by Communication and set the active tariff if the control mode is set to by Communication.

    Set Power Alarm

    Enable / disable to the overload alarm, enter the setpoint, and acknowledge alarms.

    Reset

    Reset partial energy and input metering accumulations.

    Set Date Time

    Set the date and time or send a time synchronization signal to set the meter to the computer time.

    Set Baudrate

    Set the baud rate.

    Set Address

    Set the meter address.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?