Network propagation rate setup
nci variable |
UCPTs / SCPTs |
Applies to... |
Description |
---|---|---|---|
nciMaxNvSntPerSec |
UCPTNVUpdtLimit |
|
Limits the total number of updates sent per second for listed nci variables. If more than the specified number of updates are queued to be sent out in any 1 second period, the excess updates are delayed until the next second to reduce network traffic. The number of updates sent per second varies depending on the connection type updates from network variables that are not controlled by this configuration property. |
nciErrors |
SCPTmaxSendTime |
nvoErrors |
Maximum interval, in seconds, between transmissions of error values to the network. The value of the applicable variable is sent after the interval has elapsed, regardless of whether or not the value of the variable has changed. The counter is reset to 0. |
nciAllEnergy |
SCPTminSendTime |
Floating-point energy values:
|
The minimum interval, in seconds, between consecutive transmissions of the listed variable values to the network. No updates to the value of the applicable variables are sent over the network until the minimum interval has elapsed, regardless of whether or not the value of the variable has changed. After an update is sent, the counter is reset to 0. |
nciAllPower |
SCPTminSendTime |
|
|
nciAllVoltage |
SCPTminSendTime |
|
|
nciAllCurrent |
SCPTminSendTime |
|
|
nciAllPowerFactor |
SCPTminSendTime |
nvoAvgPwrFactor |
|
nciFrequency |
SCPTminSendTime |
nvoFrequency |