Power system configuration information
Data format |
Manufacturer specific VIFE |
Description |
|
---|---|---|---|
bin |
hex |
||
03 |
E010 0011 |
23 |
Power system configuration:
|
03 |
E010 0010 |
22 |
Number of wires
|
03 |
E010 0001 |
21 |
Number of phases
|
03 |
E010 1000 |
29 |
Number of CTs
NOTE: Applicable only for iEM3235
|
03 |
E010 0101 |
25 |
Number of VTs
NOTE: Applicable only for iEM3235
|
03 |
E010 0110 |
26 |
VT Primary NOTE: Applicable only for iEM3235
|
03 |
E010 0111 |
27 |
VT Secondary NOTE: Applicable only for iEM3235
|
03 |
E010 1001 |
29 |
CT Primary NOTE: Applicable only for iEM3235
|
03 |
E010 1010 |
2A |
CT Secondary NOTE: Applicable only for iEM3235
|
03 |
E010 1011 |
2B |
VT connection type:
|
03 |
E010 0100 |
24 |
Nominal frequency
|