Configuration menu for iEM3200 / iEM3210 / iEM3215
Section |
Parameter |
Options |
Description |
---|---|---|---|
Wiring |
Type |
|
Select the power system type the meter is wired to. |
CT |
|
Define how many current transformers (CT) are connected to the meter and which terminals they are connected to. |
|
CT Ratio |
CT Secondary |
|
Select the size of the CT secondary, in Amps. |
CT Primary |
1 to 32767 |
Enter the size of the CT primary, in Amps. |
|
Frequency |
Frequency |
|
Select the frequency of the electrical power system, in Hz. |
Date |
Date |
DD-MMM-YYYY |
Set the current date using the specified format. |
Time |
Time |
hh:mm |
Set the time using the 24-hour format. |
Pulse Output |
Pulse Constant |
|
Set the pulses per kWh for the pulse output. |
Pulse Width |
|
Set the pulse width (ON time). |
|
Multi Tariffs |
Control Mode |
|
Select the tariff control mode:
|
Contrast |
Contrast |
1 – 9 |
Increase or decrease the value to increase or decrease the display contrast. |
Password |
Password |
0 – 9999 |
Sets the password for accessing the meter configuration screens and resets. |
Reset Config |
Reset Config |
— |
Settings are reset to their defaults, except for Password. Meter restarts. |