DOCA0005EN-14

Meter overview: iEM3300 series

iEM3350

iEM3300

iEM3350 / iEM3300

 

A

Modbus communication port (iEM3350)

 

B

Modbus communication LED (iEM3350)

 

C

Display with white backlight for measurement and configuration

 

D

Scroll through screens or a list of options

 

E

Confirm entry or access more screens

 

F

Cancel and go back to previous screen

 

G

L1, L2, L3, N

 

H

Energy pulse LED

 

I

Status LED: on / off / error

 

J

Sealing points (4)

 

K

Sealable covers (2)

 

NOTE: The sealable covers must be installed and sealed to the sealing points with the steel cable. Use steel cable with 1.6 mm (1/16 in) diameter and 152.4 mm (6 in) adjustable length for sealing.

iEM3335 / iEM3355 / iEM3365

iEM3310

iEM3375

iEM3335 / iEM3355 / iEM3365 / iEM3375 / iEM3310

 

A

Digital input (iEM3335 / iEM3355 / iEM3365 / iEM3375)

 

B

Digital output (iEM3335 / iEM3355 / iEM3365)

 

C

M-Bus communication port (iEM3335)

Modbus communication port (iEM3355 / iEM3365)

LonWorks communication port (iEM3375)

 

D

M-Bus communication LED (iEM3335)

Modbus communication LED (iEM3355 / iEM3365)

LonWorks communication LED (iEM3375)

 

E

Display with white backlight for measurement and configuration

 

F

Scroll through screens or a list of options

 

G

Confirm entry or access more screens

 

H

Cancel and go back to previous screen

 

I

L1, L2, L3, N

 

J

Energy pulse LED

 

K

Status LED: on / off / error

 

L

LonWorks service pin (iEM3375)

 

M

Pulse output (iEM3310)

 

N

Sealing points (4)

 

O

Sealable covers (2)

 

NOTE: The sealable covers must be installed and sealed to the sealing points with the steel cable. Use steel cable with 1.6 mm (1/16 in) diameter and 152.4 mm (6 in) adjustable length for sealing.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?