Technical data
|
Electrical Parameter |
|
|
Power Adaptor |
Input: 100–240 V AC, 50/60 Hz, 0.4 A Output: 5 V DC, 3.0 A |
|
Processor & Memory |
|
|
Processor |
Make & Model Number: Amlogic S905Y4 Configuration: Quad-core ARMCortex-A35 L2 512K Operating Frequency: 2 GHz |
|
Memory |
RAM : 1 GB eMMC: 8 GB |
|
Other Key Features |
|
|
RTC |
On-Board RTC with battery backup |
|
Hardware Watchdog |
External Microcontroller based Hardware watchdog to restart the Processor in the event of unforeseen system hang-ups |
|
Debug Port |
USB - UART Converter for debug purposes inside the side compartment |
|
Environmental |
|
|
Operating temperature |
0 °C to 50 °C |
|
Relative humidity |
0 - 90 % |
|
Ingress Protection |
IP20 |
|
Communication |
|
|
Communication protocol |
Wi-Fi® (2.4 GHz) Z-Wave: 700 Series Zigbee: Home Automation 3.0 profile BLE: 5 |
|
Ethernet Standard Configuration |
1 x 10/100 port |
|
Mechanical |
|
|
Dimensions (W x H x D) |
140 x 145 x 30 mm |
|
TEC Compliance |
|
|
MTCTE Certification Number |
244903155 |
|
Essential Requirement |
TEC24492408 |